Discontinued

Extech WB200

Wet Bulb Hygro-Thermometer Datalogger

Ideal for monitoring humidity and temperature levels in a wide range of locations, the Extech WB200 combines traditional dry and wet bulb operation with electronic circuitry to provide accurate readings and trouble-free operation, especially in dusty environments. A built-in fan provides fast response time. It has audible and visual alerts for temperature and humidity levels higher or lower than the user programmed high/low set points. The datalogger featuring user programmable sampling rates (15 to 60 minutes) stores 100 records that can easily be recalled on the display. Measures wet bulb, dew point, temperature (5°C to 50°C / 41°F to 122°F), and relative humidity (0.0% RH to 99.9% RH). Comes with four AAA batteries, 100 V - 240 V universal AC adapter, and user manual.

Specifications

General
Dew Point 41 to 122°F (5° to 50°C)
Dew Point Basic Accuracy ±1°F/0.6°C
Dew Point Max Resolution 0.1°
Memory Up to 100 reading sets
Relative Humidity 0.0 to 99.9%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.1%
Response Time 120 second update rate
Sampling Rate 15 minutes to 60 minutes in 5 minute increments
Temperature (Air) 41 to 122°F (5° to 50°C)
Temperature (Air) Basic Accuracy ±1°F/0.6°C
Temperature (Air) Max Resolution 0.1°
Wet Bulb 41 to 122°F (5° to 50°C)
Wet Bulb Basic Accuracy ±1°F/0.6°C
Wet Bulb Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 2.8 × 3.1 × 7.0'' (70.8 × 77.6 × 177mm)
Power 4 × AAA (1.5V) batteries or 5V universal power adaptor (included)
Warranty 2 years
Weight 8.0oz (250g)

Resources & Support

User Manual

Extech WB200 User Manual

Certification

Extech WB200 Declaration of Conformity

Datasheet

Extech WB200 Datasheet

Export Restrictions