Discontinued

Extech WQ510

Benchtop Water Quality Meter/Stirrer

The Extech WQ510 is a 6 in 1 Benchtop Meter capable of measuring pH, ORP, conductivity, TDS, salinity, and temperature of liquids and semi-solids. The unit features a 30 min, 60 min, and 120 min timer or continuous stirring. It also has 2 or 3 point pH calibration, 1 point conductivity calibration, and automatic temperature compensation. This unit features a large backlit dual display, and the ability to store and recall 150 readings, as well as capture readings directly to a PC via the built-in USB interface. The WQ510 comes with pH glass electrode, conductivity cell, temperature probe, pH calibration solutions (4 pH and 7pH), conductivity calibration solutions (1413 µS and 12.88 mS), plastic burette, polishing paper, electrode clamp and rod, software and USB cable, AC adapter, stirrer, and user manual.

Specifications

General
Conductivity 0.0 to 100.0mS
Conductivity Basic Accuracy ±2%FS
Conductivity Max Resolution 0.1mS
ORP -1999 to + 1999mV
ORP Basic Accuracy ±2mV
ORP Max Resolution 0.1mV
pH -2.00 to 16.00pH
pH Basic Accuracy ±0.02pH
pH Max Resolution 0.01pH
Salinity 0.0 to 50.0ppt
Salinity Basic Accuracy ±2%FS
Salinity Max Resolution 0.1ppt
TDS 0.0 to 66.0ppt
TDS Basic Accuracy ±2%FS
TDS Max Resolution 0.1ppt
Temperature (Contact) 32 to 212°F (0 to 100°C) for pH
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 4 × 5.7 × 1.3" (103 × 145 × 32mm)
Power 100 to 240V AC adapter with US, EU, UK, and AU plugs
Warranty 2 years
Weight 1.5lbs (700g)

Resources & Support

Certification

Extech WQ510 Declaration of Conformity

User Manual

Extech WQ500 WQ510 WQ530 User Manual

Export Restrictions