FLIR X8500sc SLS
High-Speed HD LWIR SLS Camera
The FLIR X8500sc SLS is a highly sensitive, high definition LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers HD resolution combined with shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering and on-camera RAM/SSD recording, researchers can easily stop motion on high-speed events, whether they’re in the lab or on the test range.
Accessories
- FLIR Cooled Science A-Series + X-Series Camera Power Connector (26399-000)
- FLIR X-Camera Filter Wheel Holders
- FLIR X-Camera Filter Wheel Removal Wrench (C1004.M202)
- FPO Bayonet Plug, 4-Tab FPO Bayonet (4142249)
- FLIR Cooled Science X-Series + A-Series Camera Universal Lens Support (4210086)
- Extender Ring Set, 4 Rings 0.25", 0.50", 0.75", & 1.00", 4-Tab FPO Bayonet (4205079)
- 1x Microscope Protective Window - MWIR & LWIR (4206654-6)
Resources & Support
User Manual
X Series Science Camera User Manual
Warranty
FLIR Solutions Cooled Camera Limited Warranty
Export Restrictions
Added to cart