Handheld Thermal Cameras

App-Enabled Thermal Camera
iXX-Series
The FLIR iXX-Series is a new class of app-powered thermal cameras designed to make inspections faster, easier, and more consistent—no matter the skill level of your team. From experienced thermographers to technicians new to thermal imaging, iXX cameras simplify every step of the process: capturing the right data, sharing it instantly, and turning it into actionable insights.
Built on the Flir Ace platform, the Flir i34/i35 and i64/i65 work with apps developed by Flir and trusted third-party developers—so your camera can evolve with your inspection needs.
Top Applications

T-Series
Whether it's your responsibility to maintain a factory's uptime or keep the power flowing through distribution networks, FLIR T-Series thermal cameras offer the flexibility, precision, and features needed to inspect equipment safely and prevent breakdowns. These high-quality thermal imaging cameras pair outstanding range and resolution with the ergonomics professional thermographers need to work comfortably all day long. From the 180° optical block rotation on T500-Series models, to the OSX™ Precision HDIR optical system designed exclusively for the T1K, the T-Series offers the next level in design and performance.
Top Applications

Exx-Series
For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.
The Flir Exx-Series offers a range of full-featured handheld thermal cameras fit for every budget, making all your inspections more convenient. To make your processes even more efficient, you can also pair your camera with a Flir FlexView® dual field-of-view lens to easily switch from wide-area to telephoto scanning, providing you with a comprehensive solution that involves much less hassle, effort, and time.
Top Applications

Ex Pro-Series
The FLIR Ex Pro-Series will change the way you do inspections. With up to 320 × 240 thermal resolution and vibrant thermal imagery supported by FLIR-patented MSX® (Multi-Spectral Dynamic Imaging), you'll locate issues before they become expensive problems.
Top Applications
From 1 249,00 €
View Ex Pro Series
Cx-Series
Cx-Series compact thermal cameras are pocket-portable inspection tools—perfect for professionals who need a convenient thermal imager for identifying and troubleshooting problems. Quickly inspect and analyze heat differences across a target assets with the help of richly-detailed images enhanced by Flir's patented MSX® (Multi-Spectral Dynamic Imaging), then automatically upload this data to the Ignite™ cloud for sharing, storage, analysis, and reporting.
Top Applications
From 509,00 €
View Cx-Series
Flir ONE Series
Whether you need to inspect electrical panels, find the source of HVAC failures, or discover hidden water damage, Flir One Series thermal imaging infrared cameras offer the accuracy, resolution, and sensitivity required to help you identify problems quickly and verify repairs. With unique image enhancement features including Flir VividIR™ and MSX® (Multi-Spectral Dynamic Imaging), Flir One Series cameras provide best-in-class thermal imagery.
Top Applications
From 159,00 €
View Flir One
TG-Series
The lightweight, handheld FLIR TG-Series thermal imaging tools are designed to help you diagnose equipment problems and discover potential failure points. Once you spot the issue, you can ensure customer satisfaction by recording "before & after" thermal images that confirm problems were corrected.
Top Applications
From 334,00 €
View TG-Series