Note: For additional FLIR ONE support resources, please visit Support.FLIR.com.
Application Story
Flir One® Pro Camera Aids Step-Change in Quantifying the Thermal Performance of Buildings
Learn more

Flir One® Series
Whether you need to inspect electrical panels, find the source of HVAC failures, or discover hidden water damage, Flir One Series thermal imaging cameras offer the accuracy, resolution, and sensitivity required to help you identify problems quickly and verify repairs.
Connect your Flir One infrared camera to your smart device wirelessly or through a direct port connection, open the Flir One app, and you're ready to start imaging. With unique image enhancement features including Flir VividIR™ and MSX® (Multi-Spectral Dynamic Imaging), Flir One Series cameras provide the best-in-class thermal imagery you need to quickly diagnose electrical faults, find air leaks and missing insulation, accurately measure temperature, and much more.
Why choose Flir One Series cameras?
The Flir One Series cameras offer an imaging edge thanks to Flir VividIR. This enhancement process combines multiple image frames to deliver a sharper final thermal picture.
Another advantage of the Flir One Series is mobile app compatibility. The cameras pair not only with the Flir One App—which offers step-by-step inspection guides—but also with third-party apps that are tailored to specific inspection applications.
A wider temperature range allows you inspect and accurately measure temperature on hotter components, which is important for automotive inspections and asset condition monitoring.
Flir One legacy models connect directly to your smartphone or tablet so you can inspect one-handed. The new Flir Edge (formerly Flir One Edge) Series thermal imaging cameras feature wireless connectivity, allowing Wi-Fi connection with your mobile devices, including iPhone and Android. It gives you greater flexibility to inspect areas that are difficult to access or out of view. You can also clip the camera onto your mobile device for convenience.
Flir One cameras offer measurement tools such a spot meters to help you pinpoint exact temperatures on your subject. Activate more than one spot meter on your subject to record multiple measures a single subject and perform comparisons within the same image.

VividIR is an advanced camera processing feature that includes combining multiple images for more thermal data. It applies these image enhancements to your Flir One thermal images in real time, reducing blur and improving detail. VividIR upscales a device's native resolution by up to 3x for greater detail and clarity.

Flir MSX® (Multi-Spectral Dynamic Imaging) adds visible light details to thermal images in real time for greater clarity, embedding edge and outline detail onto thermal readings. Unlike image fusion (merging of a visible light and thermal image), MSX does not dilute the thermal image or decrease thermal transparency.
Image shows without MSX vs. with MSX

The Flir One app includes inspection guides to help you find air leaks, insulation gaps, and moisture buildup around the house, or troubleshoot automotive issues with seats, disc brakes, defoggers, and defrosters.

Flir One-compatible mobile apps can offer inspection, imaging, and reporting solutions tailored to your specific needs. Featured examples include:
Check out all the available apps—or, if you are interested in developing an app or integrating thermal into your app, create a developer account today.

Improve your team’s efficiency and capabilities with the Flir Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected Flir camera. Keep your data safe in one place and easily accessible from any device.
409,00 € ex. VAT
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Battery life
Approximately 2 hours 30 minutes
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
309,00 € ex. VAT
Thermal Resolution
80 × 60 (native resolution), 240 × 180 (super resolution)
Battery life
Approximately 2 hours 30 minutes
Object Temperature Range
-20°C to 120°C (-4°F to 248°F)
309,00 € ex. VAT
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Battery life
Approximately 1 hr
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
159,00 € ex. VAT
Thermal Resolution
80 × 60 (native resolution) ; 240 × 180 (super resolution)
Battery life
Approximately 1h
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Thermal Resolution
80 × 60 (native resolution), 240 × 180 (super resolution)
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Thermal Resolution
80 × 60 (native resolution) ; 240 × 180 (super resolution)
Battery life
Approximately 2 hours 30 minutes
Battery life
Approximately 2 hours 30 minutes
Battery life
Approximately 1 hr
Battery life
Approximately 1h
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Object Temperature Range
-20°C to 120°C (-4°F to 248°F)
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
To confirm your device is supported, please visit the mobile device compatibility page for Flir Edge and Flir One Series linked below.
Note: For additional FLIR ONE support resources, please visit Support.FLIR.com.
Application Story
Flir One® Pro Camera Aids Step-Change in Quantifying the Thermal Performance of Buildings
Learn morePress the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |