Premium 4K IR PTZ Security Camera with Edge AI

Quasar Premium 4K IR PTZ Series

Experience unmatched surveillance performance with the Quasar Premium 4K IR PTZ Series. Designed for critical infrastructure and wide-area monitoring, powerful pan-tilt-zoom cameras deliver ultra-sharp 4K resolution with optical zoom precision to capture every detail—even at extreme distances. With built-in Edge AI analytics, the Quasar Premium 4K IR PTZ Series intelligently detects and classifies people, vehicles, and potential threats in real time—reducing false alarms and enabling faster, more informed responses. Rugged, reliable, and engineered for 24/7 operation in challenging environments, Quasar is the smart choice for organizations demanding next-level situational awareness.

Wide-Area Surveillance with Edge AI Video Analytics

The Quasar Premium 4K IR PTZ Series offers long-range detection with excellent low-light visible imaging for critical infrastructure sites, remote facilities, or other large areas that require close monitoring. Severe environmental conditions are no problem as Quasar cameras can continue to provide the crisp imaging that professionals need for real-time situational awareness and post-event evidentiary support.

High-Definition, Wide-Area Monitoring with Edge AI Analytics
Flir Quasar Premium 4K IR PTZ Series cameras delivers stunning ultra-high-definition imaging. Users gain up to 22x optical zoom with the CP-6408-21-IA and 31x optical zoom with the CP-6408-31-IA, allowing operators to identify fine details across vast areas without sacrificing clarity. Whether monitoring perimeters, parking lots, or large-scale facilities, these cameras provide crystal-clear visuals both day and night, ensuring nothing goes unnoticed, even from a distance.
Built-in Edge AI analytics elevate situational awareness by automatically detecting, classifying, and tracking objects such as people and vehicles in real time. This onboard intelligence minimizes false alarms and supports faster decision-making by prioritizing only the most relevant security events, with no server required. It’s proactive monitoring that adapts to dynamic environments.
Designed for critical infrastructure and mission-critical deployments, the Quasar Premium 4K IR PTZ Series is built to perform in challenging weather, lighting, and environmental conditions. With powerful infrared illumination and robust environmental housing, these cameras offer dependable 24/7 performance, making them ideal for airports, ports, city surveillance, and remote or high-risk sites.
Product showcase image

Cybersecure and NDAA-Compliant

Securing your data is as important to us as site security is to you. Flir security cameras are ideal for cyber-hardened security systems for critical infrastructure and government applications. Flir development meets NDAA compliance standards by incorporating cybersecurity considerations in our process along with internal and external vulnerability tests, stringent code reviews, and rigorous IT protocols.

Video Analytics and Integration

United VMS is a powerful way to integrate and control the Quasar Premium 4k Pendant Camera. Intuitive to use and scalable to your needs, UVMS supports analytics and hand-off from fixed cameras to Flir pan-tilt-zoom cameras.

Compare Models

Quasar™ CP-6408-21-IA

Quasar™ CP-6408-21-IA

  • 22x zoom varifocal 6.4 - 138.5 mm lens, F/1.5
  • Sensitivity: color – 0.169 lux, B/W – 0.113 lux
  • No integrated wiper
View Product
Quasar™ CP-6408-31-IA

Quasar™ CP-6408-31-IA

  • 31x zoom varifocal 6.9 - 214.6 mm lens, F/1.35
  • Sensitivity: color – 0.009 lux, B/W – 0.006 lux
  • Integrated wiper
View Product

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium 4K IR PTZ Security Camera

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Quick Install Guide

User Manual

FLIR Quasar Premium 1080p Pendant PTZ Installation & User Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Edge Devices Accessory Guide