Featured Integration: iXX + EnvelopeIR


When it comes to energy‑efficient construction and general construction audits, precision is everything. Whether you're a certified energy auditor, builder, insulation specialist, or facilities manager, identifying hidden air leaks, thermal bridging, insulation inconsistencies, or other general defects can be time‑consuming and error‑prone.
Enter EnvelopeIR—a powerful, mobile‑first tool that brings professional‑grade thermal imaging and building performance diagnostics directly to your smartphone or tablet.
Developed by Efficiency Matrix in Australia, EnvelopeIR (Envelope Integrity Report) is a specialized app designed to simplify inspections of buildings—the critical barrier separating indoor conditioned air from the outdoors. Available on iOS and Android, it combines direct Flir thermal camera integration, on‑site defect mapping, automated analysis, and remediation workflows to help users detect energy inefficiencies with pinpoint accuracy.

One of the standout features of EnvelopeIR is its seamless integration with Flir thermal cameras (such as Flir iXX, Flir One, Flir Edge, and other Flir models). The app overlays real‑time thermal data onto your device’s camera feed, allowing you to scan walls, ceilings, floors, and junctions to reveal temperature variations invisible to the naked eye.
It highlights issues such as:
By visualizing heat loss, cold spots, and moisture migration, EnvelopeIR turns your mobile device into a diagnostic powerhouse—ideal for identifying general defects, performing residential thermographic audits, conducting commercial thermographic assessments, or supporting compliance with standards such as NCC or Passive House.
Users capture thermal images directly within the app during on‑site inspections. EnvelopeIR automatically calculates key performance metrics — such as insulation coverage percentages — based on your inspection and your estimated defect dimensions.
The app supports:
All functionality is available offline in the field, with cloud syncing once connected
EnvelopeIR goes beyond basic scanning to deliver a complete inspection workflow:
This all‑in‑one approach streamlines audits, saves time, improves reporting accuracy, reduces rework, and supports the delivery of tighter, more energy‑efficient buildings—leading to lower energy bills, improved comfort, better indoor air quality, and reduced environmental impact.
With rising energy costs and increasingly strict building codes, optimizing building envelope performance is critical to sustainability. EnvelopeIR enables professionals to identify problems early, document findings clearly, and deliver actionable remediation strategies—whether for new builds, retrofits, or ongoing maintenance.
It is especially valuable worldwide, where airtightness and insulation consistency directly impact operational efficiency, carbon footprints, and compliance with energy‑efficiency regulations.
EnvelopeIR is more than a thermal scanner—it is a comprehensive inspection tool that redefines how construction inspections are performed and how building envelope integrity is assessed and improved. Advanced diagnostics once reserved for complex, high‑end setups are now accessible, mobile, and actionable from the palm of your hand.
If you're ready to log visual defects or truly see the unseen in your next project, EnvelopeIR delivers the precision and efficiency today’s auditors, builders, and energy specialists demand.
Click here to get started now!