The Ultimate Introduction to FLIR Bridge


The Industrial Internet of Things (IIoT) offers huge opportunities - but brings with it the challenge of managing and making sense of mountains of new data. To overcome this issue, Teledyne FLIR has developed the FLIR Bridge.
The hub simplifies complex analysis by gathering the data from multiple condition monitoring sensors and FLIR thermal cameras, on the factory floor, into one place. As well as collecting data, it also allows users to create alarms and alerts to monitor systems.
Having the ability to monitor and analyse the status of important assets altogether allows industrial plants, factories and facilities to make better-informed decisions about operations.
By adding FLIR Bridge to a condition monitoring program, businesses can reduce maintenance costs and improve productivity, reliability and safety.
Data collection: there are dozens of data plugins available, covering measurements such as temperature, humdity, current and many more. Or FLIR Bridge operators create API and sample code to build new plugins or customise existing ones.
Data transformation: Apply mathematical formula, summarise high-frequency data/ statistics, apply machine learning or image recognition on the Edge.