Why Measure Temperature?

Infrared and Temperature Measurement

Finding a problem with an infrared camera is sometimes not enough. In fact, an infrared camera image alone without accurate temperature measurements says very little about the condition of an electrical connection or worn mechanical part. Many electrical targets are operating properly at temperatures that are significantly above ambient. An infrared image without measurement can be misleading because it may visually suggest a problem that does not exist.

Predictive Maintenance

Infrared cameras that incorporate temperature measurement allow predictive maintenance professionals to make well informed judgments about the operating condition of electrical and mechanical targets. Temperature measurements can be compared with historical operating temperatures, or with infrared readings of similar equipment at the same time, to determine if a significant temperature rise will compromise component reliability or plant safety.

Infrared Thermometers vs Thermal Imaging Cameras

Infrared thermometers are reliable and very useful for single-spot temperature readings, but, for scanning large areas, it’s easy to miss critical parts like air leakages, areas with insufficent insulation or water intrusion.

A Flir thermal imaging camera can scan entire buildings, heating and HVAC installations. It never misses a potential problem area no matter how small this might be.

Find Problems Faster and Easier with Extreme Accuracy

It is easy to miss a critical building problem if you are only using a spot IR thermometer. A Flir thermal imaging camera will give you a total view of the situation and instant diagnostic insights. It not only locates a construction problem in a building but shows the full extent of problems.

Back to top