25mm, 1.0-5.5µm, f/2.5 Broadband FPO Motorized Bayonet Lens (4242126)

25mm, 1.0-5.5µm, f/2.5 Broadband FPO Motorized Bayonet Lens for FLIR R&D/Science Cameras, including the A67xx, A85xx, X69xx MWIR, and X85xx MWIR.

Specifications

Imaging & Optical
Diameter 90.37mm (3.56 in) excluding motor mount
Distortion < 3%
f-number 2.5
Focal Length 25 mm
Focus Range 200mm to Infinity
Hyperfocal Distance 11/16 (at 4.2um/3um)
Length 93.21mm (3.67 in)
Spectral Band 1 - 5.5 microns
User Interface
Interface 5-Tab Motorized FPO Bayonet **NOT compatible with non-motorized bayonet
Environmental & Certifications
Operating Temperature Range -20 to +50°C
General
Average Transmission 82.91%
Weight 1.01 kg (2.23 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart