Discontinued

Extech 38073

Mini Analog MultiMeter

Extech’s 38073 Mini Analog MultiMeter offers the testing advantages of an analog meter with a pocket-friendly size. This compact multimeter is equipped with measurement capabilities that are perfect for a electrical hobbyist, electronics tinkerer, home DIYer, and shadetree mechanic. Useful for illustrating adjustments made to a circuit between relative high and low settings, this meter can be used to perform basic troubleshooting on anything connected to an outlet. Complete with protective holster, test leads, and one 1.5 V AA battery.

Specifications

General
AC Voltage 10V, 50V, 300V
AC Voltage Basic Accuracy ±5% full scale
Battery Test 1.5V and 9V
DC Current 0.5mA, 10mA, 250mA
DC Current Basic Accuracy ±5% full scale
DC Voltage 2.5V, 10V, 50V, 250V, 300V
DC Voltage Basic Accuracy ±5% full scale
Decibel -10 to 56dB (0dB, 1mW, 600Ω)
Resistance 10kΩ, 1MΩ
Additional Details
Certifications CE
Dimensions 3.5 × 6.1 × 1.9" (88 × 155 × 49mm) with holster
Display Analog
Power 1 × AA (1.5V) battery
Safety Category CAT II-300V
Warranty 2 years
Weight 8.2oz (288g) with holster and test leads

Resources & Support

User Manual

Extech 38073 User Manual

Datasheet

Extech 38073 Datasheet

Certification

Extech 38073 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.