Discontinued

Extech 392052

Flat Surface Stem Dial Thermometer

The Extech 392052 is a Flat Surface Stem Dial Thermometer with a temperature range of -50°C to 300°C ±2°C (-58°F to 572°F ±2°F). Ideal for measuring high temperatures on motors and other flat surfaces. The thermometer features a 12.7 cm (5 in) stainless steel shaft with a 5.1 cm (2 in) dial, an on/off switch, and auto power off function after one hour. Product includes 1.5 V battery button.

Specifications

General
Temperature -58 to 572°F(-50 to 300°C)
Temperature Basic Accuracy ±1.8°F (1°C) from –22 to 452°F (-30 to 250°C) : ±4°F(2°C) outside this range
Temperature Max Resolution 0.1°C/F to 199.9°C/F, 1°C/F > 199.9°C/F
Additional Details
Certifications CE
Dimensions 5" (130mm) stainless steel probe with 0.57”(14.5mm) tip and 2" (54mm) dial
Display 2000-count segment LCD
Power 1 × 1.5V button battery
Warranty 2 years
Weight 1oz (29g); 1.3oz (30g) with protective sheath

Resources & Support

Certification

Extech 392052 Declaration of Conformity

User Manual

Extech 392052 User Manual

Datasheet

Extech 392050 392052 Datasheet

Export Restrictions