Discontinued

Extech 401027

Pocket-Size Foot Candle Light Meter

The Extech 401027 is a Pocket-Size Foot Candle Light Meter featuring measuring ranges of 200 Fc and 2000 Fc with a maximum resolution of 0.1 Fc. The 401027 is simple and intuitive to use and has a built-in stand. Comes with sensor and 1.2 m (47 in) coiled cable.

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 200, 2000Fc
Light (Foot Candle) Basic Accuracy ±5% FS
Light (Foot Candle) Max Resolution 0.1Fc
Additional Details
Certifications CE
Dimensions 5.2 × 2.8 × 1" (131 × 70 × 25mm)
Power 1 × 9V battery
Warranty 2 years
Weight 6.9oz (195g)

Resources & Support

User Manual

Extech 401027 User Manual GB

Datasheet

Extech 401027 Datasheet

Export Restrictions