Extech 407732-KIT

Type 2 Sound Meter Kit

Product Variations

This Type 2 Sound Level Meter Kit meets ANSI and IEC 651 Type 2 standards. Ideal for noise surveys in the workplace, installing fire alarms and speaker systems and enforcing noise ordinances. Measures from 35 to 130 dB in 2 ranges and has an accuracy of ±1.5 dB. Data hold and Max hold functions. Backlit display allows use in dimly lit areas. Includes plastic carrying case for meter and calibrator.

Meets ANSI and IEC 651 Type 2 standards
35 to 100dB (low) and 65 to 130dB (high)
Includes 407722 - 1kHz 94dB sound calibrator (±5% accuracy) and plastic carrying case for meter and calibrator

Resources & Support

Brochure

Wat wilt u meten? FLIR WDYNTM brochure

Brochure

What do you need to measure? FLIR WDYNTM brochure

Datasheet

Extech 407732-KIT Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart