Discontinued

Extech 407736

Dual Range Sound Level Meter

The Extech 407736 Dual Range Sound Level Meter measures from 35 dB to 130 dB ±1.5 dB, and it meets both ANSI and IEC Type 2 standards. It features a fast and slow response time, A/C weighting, max hold function, and an analog AC/DC output for connection to an analyzer or recorder. Comes complete with microphone wind screen, 9 V battery, and carrying case.

Specifications

General
Analog Output AC/DC
Microphone Condenser, 0.5” (12.7mm)
Response Time Fast/Slow
Sound Range (dB) Low: 35 to 90dB; High: 75 to 130dB
Sound Range (dB) Basic Accuracy ±1.5dB (Type 2)
Sound Range (dB) Max Resolution 0.1dB
Weighting A,C
Additional Details
Certifications CE
Dimensions 9.5 × 2.7 × 1" (241 × 69 × 25mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7.6oz (215g)

Resources & Support

Certification

Extech 407736 Declaration of Conformity

Datasheet

Extech 407735 407736 Datasheet

User Manual

Extech 407736 User Manual GB

Export Restrictions