Discontinued

Extech 412300A

Current Calibrator/Meter

The Extech 412300A is a Current Calibrator and Meter. Precision source for calibrating process devices and measure DC process signals from 0 mA to 24 mA with its large LCD. It displays readings in mA, as a percent of the 0 mA to 24 mA range, or as mV in voltage ranges. Additional features include a touch keypad, five stored calibration values, and 24 VDC power to measure two-wire current loops. Complete with a 9 V battery, calibration cable with spade lug terminals, carrying case, neck strap, and an AC Power Adapter.

Resources & Support

User Manual

Extech 412300A User Manual GB

Datasheet

Extech 412300A 412355A Datasheet

Certification

Extech 412300A Declaration of Conformity

Export Restrictions