Discontinued

Extech 42270

Temperature/Humidity Datalogger

The Extech 42270 is an additional Humidity and Temperature Datalogger for use with the 42275 and 42276 kits. The datalogger measures temperature from -40°C to 85°C (-40°F to 185°F) and relative humidity from 0% to 100%. It can record up to 8000 readings of each parameter. This meter has a programmable sample rate of 1 second to 12 hours plus a high and low alarm. A 42275 or 42276 kit is required to connect the datalogger to a PC for programming and data retrieval.

Specifications

General
Datalogging Interval 1 sec to 12 hours
Memory 8,000 points (temperature) + 8,000 points (humidity)
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.10%
Temperature (Air) -40 to 185 °F (-40 to 85 °C)
Temperature (Air) Basic Accuracy ±1 °F/±0.6 °C
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 3 × 2.3 × 0.88" (76 × 57.2 × 22.3mm)
IP Rating IP64
Warranty 2 years
Weight 2.6oz (72.6g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech TrLog Software

You must be logged in to download file.

User Manual

Extech 42270 User Manual

Certification

Extech 42270 Declaration of Conformity

User Manual

Extech 42260 42270 User Manual GB

Export Restrictions