Discontinued

Extech 42280

Temperature and Humidity Datalogger

The 42280 is an Extech Temperature and Humidity Data logger. Data logs up to 16,000 readings. Featuring a USB interface for downloading to a PC. Triple LCD displays humidity, temperature and date (year, month and day). Temperature range from -4 to 144°F (-20 to 70°C). Complete with Windows compatible software, USB cable, Universal AC adaptor, and four AA batteries.

Specifications

General
Dew Point 32 to 122 °F (0 to 50 °C)
Memory 8,000 points (temperature) + 8,000 points (humidity)
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±3%
Temperature (Air) -4 to 144 °F (-20 to 70 °C)
Temperature (Air) Basic Accuracy ±1 °F/0.6 °C
Additional Details
Certifications CE
Dimensions 4.75 × 3.5 × 1.5" (120.7 × 88.9 × 38.1mm)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 5.7oz (163g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech TrLog Software

You must be logged in to download file.

Certification

Extech 42280 Declaration of Conformity

Datasheet

Extech 42280 Datasheet

User Manual

Extech 42280 User Manual

Export Restrictions