Extech 42510A

Wide Range Mini IR Thermometer

124,00 € ex. VAT

148,80 € inc. approx. VAT (20 %)

The Extech 42510A Wide Range Mini IR Thermometer measures temperature from -50°C to 650°C (-58°F to 1200°F) with 0.1 degree resolution for readings up to 999.9 degrees. The adjustable high/low set points with audible alarm alerts users when temperatures exceed the programmed set points. It features adjustable emissivity for better accuracy on a variety of surfaces. Its built-in laser pointer can help identify target areas. Built in backlighting illuminates the display for taking measurements at night or in areas with low background light levels. 12:1 distance to target ratio. Comes with data hold, min/max, over range indicator, and auto power off functions. Complete with 9 V battery and pouch case.

Specifications

General
Distance to Target Ratio 12:1
Emissivity 0.10 to 1.00, adjustable
Repeatability ±0.5% or ±1.8 °F/ °C
Targeting single laser
Temperature (IR) Basic Accuracy -25 to 1200 °F (-50 to 650 °C)
Temperature (IR) Max Resolution ±(1% of reading + 2 °F/1 °C)
Temperature (RTD) 0.1 °F/ °C; 1 °F/ °C
Additional Details
Certifications 42510A-NIST_S: CE, NIST
42510A_S: CE
Dimensions 3.2 × 1.6 × 6.3" (82 × 42 × 160mm)
Power 1 × 9V battery
Warranty 2 years
Weight 6.4oz (180g)

Resources & Support

User Manual

Extech 42510A gebruiksaanwijzing

User Manual

Manual do usuário de Extech 42510A

User Manual

Extech 42510A User Manual GB

Datasheet

Extech 42510A Datasheet

Certification

Extech 42510A Declaration of Conformity

User Manual

Extech 42510A User Manual

Export Restrictions

Cart

Added to cart