Discontinued

Extech 45160

3-in-1 Humidity, Temperature and Airflow meter

The Extech 45160 is a rugged 3-in-1 meter that measures humidity, temperature and air velocity. High temperature measurements can be made using the Type K thermocouple input. Features include data hold, min/max, auto power off with disable, and low battery indication. Comes complete with wrist strap and 9 V battery.

Specifications

General
Air Velocity (ft/min) 80 to 5910 ft/min
Air Velocity (ft/min) Basic Accuracy ±3%
Air Velocity (ft/min) Max Resolution 10ft/min
Air Velocity (km/h) 1.4 to 108km/h
Air Velocity (km/h) Basic Accuracy ±3%
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 58.3 knots
Air Velocity (knots) Basic Accuracy ±3%
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.4 to 30m/s
Air Velocity (m/s) Basic Accuracy ±3%
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 67MPH
Air Velocity (mph) Basic Accuracy ±3%
Air Velocity (mph) Max Resolution 0.1MPH
Relative Humidity 10 to 95%
Relative Humidity Basic Accuracy ±4%
Relative Humidity Max Resolution 0.1%
Temperature (Air) 32 to 122°F(0 to 50°C)
Temperature (Air) Basic Accuracy ±2.5°F/±1.2°C
Temperature (Air) Max Resolution 0.1°F/0.1°C
Temperature (Type K) Max Resolution -148° to 2372°F (-100° to 1300°C )
Temperature (Type N) ±(1% of reading +2°F/1°C)
Temperature (Type N) Basic Accuracy 0.1°F/ 0.1°C
Additional Details
Certifications CE
Dimensions 6.1 × 2.4 × 1.3" (156 × 60 × 33mm)
Power 1 × 9V battery
Vane 1.2" (31mm)
Warranty 2 years
Weight 5oz (160g)

Resources & Support

User Manual

Extech 45160 User Manual GB

Datasheet

Extech 45160 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.