Discontinued

FLIR A65sc Test Kit

Benchtop Thermal Camera

Product Variations

Recommended Replacement: FLIR A50/A70 Research & Development Kits

FLIR A50/A70 Research & Development Kits are affordable, ready-to-use solutions for thermal imaging analysis in proof-of-concept electronics testing and R&D applications. Providing thousands of temperature measurement points, users can eliminate thermal guesswork, reduce product development time, and increase product efficiency and reliability.

The FLIR A65sc Benchtop Test Kit is the perfect choice for engineering and science labs where size constraints are critical. The uncooled VOx detector offers longwave imaging with thousands of temperature measurement points across your target, for more reliable and comprehensive results than with a thermocouple or spot pyrometer. Together with the kit’s lens choices and advanced analysis software, the A65sc kit is the most dependable temperature measurement solution for industrial and R&D labs.

Advanced Benchtop Thermal Testing
Instant non-contact measurements across 327,680 (640 x 512) thermal pixels helps eliminate the guesswork of finding hot spots.
With accuracy of ±5% and a thermal sensitivity/NETD of <50 mK, the A65sc offers spot-on detection of fine thermal variations.
GigE Vision and GenICam compliance means the A65sc is plug-and-play when used with IMAQ Vision or other software packages.

Specifications

Highlighted
IR Resolution 640 × 512 pixels
Resolution 640 × 512
Detector Pitch 17 µm
Spectral Range 7.5–13 µm
Detector Type Focal plane array (FPA), uncooled VOX microbolometer
f number 1.25
Sensitivity <0.05°C @ 30°C/50 mK
Thermal Sensitivity_NETD <0.05°C @ 30°C (86°F) / 50 mK
Temperature Range -25°C to 135°C (-13F to 275°F) / -40°C to 550°C (-40°F to 1022°F)
Focus Fixed
Imaging & Optical
Detector Pitch 17 µm
Detector Time Constant Typical 12 ms
Detector Type Focal plane array (FPA), uncooled VOX microbolometer
Digital Data Streaming to PC Gigabit Ethernet
f number 1.25
Field of view [FOV] 45° × 37°
Focal Length 13 mm (0.5 in.)
Focus Fixed
Image Frequency FLIR A65, f=13 mm with SC kit (7.5 Hz): 7.5 Hz
A65sc: 30 Hz
IR Resolution 640 × 512 pixels
Minimum Spot Size 100 micron
Resolution 640 × 512
Screen EST Mode No
Sensitivity <0.05°C @ 30°C/50 mK
Spatial resolution [IFOV] 1.31 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity_NETD <0.05°C @ 30°C (86°F) / 50 mK
Measurement & Analysis
Accuracy ±5°C (±9°F) or ±5% of reading
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Camera size [L x W x H] 106 × 40 × 43 mm (4.2 × 1.6 × 1.7 in.)
Emissivity Correction Variable from 0.5 to 1.0
External Optics and Windows Correction Automatic, based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range -25°C to 135°C (-13 to 275°F) / –40°C to 550°C (-40 to 1022°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Temperature Range -25°C to 135°C (-13F to 275°F) / -40°C to 550°C (-40°F to 1022°F)
Time vs Temperature Plotting Yes
Communication & Data Storage
Digital input purpose General Purpose
Digital Inputs 1× opto-isolated, "0" <1.2 VDC, "1" = 2–25 VDC.
Digital I_O connector type 12-pole M12 connector (shared with Digital Synchronization and External power)
Digital I_O isolation voltage 500 VRMS
Digital I_O supply voltage 2–40 VDC, max 200 mA
Digital Output Purpose General purpose output to ext. device (programmatically set)
Digital Outputs 1× opto-isolated, 2–40 VDC, max 185 mA
Digital Synchronization Connector Type 12-pole M12 connector (shared with Digital I/O and External power)
Ethernet Control and image
Ethernet Communication GigE Vision ver. 1.2 Client API GenICam compliant
Ethernet Connector Type RJ-45
Ethernet Image Streaming 8-bit monochrome @ 60 Hz Signal linear/ DDE Automatic/ Manual Flip H&V 14-bit 320 × 256 pixels @ 60 Hz Signal linear/ DDE Temperature linear GigE Vision and GenICam compatible
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 0 Power
Ethernet Protocols TCP, UDP, ICMP, IGMP, DHCP, GigEVision
Ethernet Standard IEEE 802.3
Ethernet Type Gigabit Ethernet
Synchronization in 1×, non-isolated
Synchronization in_purpose Frame synchronization in to control camera
Synchronization in_type LVC Buffer @3.3V, "0" <0.8 V, "1" >2.0 V.
Synchronization out 1×, non-isolated
Synchronization out_purpose Frame sync out to control another Ax5 camera
Synchronization Out_type LVC Buffer @ 3.3V, "0"=24 MA max, "1"= –24 mA max.
General
Base Mounting 4 × M3 thread mounting holes (bottom)
Housing material Magnesium and aluminum
Packaging Size FLIR A65, f=13 mm with SC kit (7.5 Hz): 370 x 180 x 320 mm (14.6 x 7.1 x 12.6 in.)
A65sc: 295 x 200 x 105 mm (11.6 x 7.9 x 4.1 in.)
Research IR Software Included Yes
Weight 0.200 kg (0.44 lb.)
Power
External Power Connector Type 12-pole M12 connector (shared with Digital I/O and Digital Synchronization )
External Power Operation 12/24 VDC, < 3.5 W nominal < 6.0 W absolute max
Voltage Allowed range 10–30 VDC
Environmental & Certifications
EMC EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 40 (IEC 60529) with base support mounted
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F)
Operating Temperature Range –15°C to 50°C (5°F to 122°F) The operating temperature range assumes that the camera is mounted on the base support (included in the package) or a similar type of heatsink.
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Tripod Mounting UNC ¼"-20 (on three sides)
Vibration 2 g (IEC 60068-2-6 & MIL-STD810G)

Resources & Support

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.