Discontinued

FLIR A8200sc

Compact HD MWIR Performance Camera

The FLIR A8200sc is a compact, high sensitivity MWIR camera that produces low-noise HD thermal images. With its short exposure times and crisply detailed images, the A8200sc is the perfect choice for electronics inspection, aerial thermal mapping, non-destructive material testing, and industrial R&D applications.

High Sensitivity, Low Noise
The A8200sc produces crisp, 1.0 Megapixel (1024 x 1024) thermal images with very low noise to capture the finest image details.
Snapshot mode lets you capture every pixel from a scene simultaneously, which is crucial to measuring temperatures of fast-moving objects.
Standard interfaces include GigE Vision®, CoaXPress, and HD-SDI, and are independently controlled for greater recording and display flexibility.

Specifications

Highlighted
Detector Resolution
Resolution 1024 x 1024
Detector Pitch 18 µm
Spectral Range 3.0 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number f/4.0
Dynamic Range 14-bit
NETD <20 mK
Frame Rate [Full Window] 50Hz
Max Frame Rate 50 Hz full frame
Standard Temperature Range -20°C to 350°C (-4°F to 662°F)
Optional Temperature Range Up to 1,500°C (2,732°F) Up to 3,000°C (5,432°F)
Filtering Behind-the-lens filter holder
Focus Manual
Imaging & Optical
AGC Linear, PE, DDE
Available Lenses 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera Control GenICam, RS-232
Camera f-number f/4.0
Close-up Lenses/Microscopes 1x, 4x
Detector Pitch 18 µm
Detector Resolution
Detector Type FLIR indium antimonide (InSb)
Digital Data Protocol Gigabit Ethernet (GigE Vision® 2.0) & CoaXPress
Dynamic Range 14-bit
Filtering Behind-the-lens filter holder
Focus Manual
Frame Rate [Full Window] 50Hz
HD Video HD-SDI (720p/50/59.9, 1080p/25/29.9)
Max Frame Rate 50 Hz full frame
Minimum Integration Time 480 ns
NETD <20 mK
Operability >99.5% (99.9% typical)
Palette Selectable 8-bit
Readout Snapshot
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 1024 x 1024
Sensor Cooling Closed cycle linear
Spectral Range 3.0 – 5.0 µm
Subwindow Modes Flexible (steps of 16 columns, 8 rows)
Well Capacity 2.0 M electrons
Zoom Video Zoom is Auto Selected; Full Res = 1x, 1/4 Res = 2x
Measurement & Analysis
Accuracy ±1°C or ±1% of reading Valid for 0°C to 3000°C on standard lens & filter configurations only
Optional Temperature Range Up to 1,500°C (2,732°F) Up to 3,000°C (5,432°F)
Standard Temperature Range -20°C to 350°C (-4°F to 662°F)
Communication & Data Storage
Analog Video NA
Command and Control GenICam
Synchronization Modes Sync In, Sync Out
General
Size [L x W x H ] w/o Lens 8.9 x 4.6 x 5.3 in (226 x 117 x 135 mm)
Weight [without lens] 8.2 lbs (3.73 kg)
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Detection Zones 40 g, 11 msec 1/4 sine pulse / 4.3 g RMS random vibration, all 3 axes
Mounting 2 ea. 1/4 -20 tapped holes 1 ea. 3/8-16 tapped hole
Operating Temperature Range -20°C to 50°C (-4°F to 122°F )
Storage Temperature Range -55°C to 80°C (-67°F to 176°F)

Export Restrictions