Discontinued

FLIR A8300sc

Compact HD MWIR InSb Camera

The FLIR A8300sc offers the speeds and sensitivity researchers need to capture rapid thermal events and record the most accurate temperature measurements. This MWIR can stream crisply detailed, low-noise HD data over Gigabit Ethernet and CoaXPress to a PC for live image viewing and recording. With full user control over integration times, synchronization inputs, and window sizes, the A8300sc is the perfect tool for electronics inspection, thermal microscopy, non-destructive testing, and more R&D applications.

High Sensitivity, Low Noise
The A8300sc produces crisp, 921,600 pixel (1280 x 720) thermal images with very low noise to capture the finest image details.
Snapshot mode lets you capture every pixel from a scene simultaneously, which is crucial to measuring temperatures of fast-moving objects.
Standard interfaces include GigE Vision®, USB3 Vision™, and HD-SDI, and are independently controlled for greater recording and display flexibility.

Specifications

Highlighted
Detector Resolution
Resolution 1280 x 720
Detector Pitch 14 µm
Spectral Range 3.0 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number f/4.0
Dynamic Range 14-bit
NETD <25 mK* *Measured at 25°C, mid-well, with lens
Frame Rate [Full Window] 60 Hz
Max Frame Rate 60 Hz @ Full Window
Standard Temperature Range -20°C to 350°C (-4°F to 662°F)
Optional Temperature Range Up to 1,500°C (2,732°F) Up to 2,000°C (3,632°F)
Filtering Behind the Lens
Focus Manual
Imaging & Optical
AGC Linear, PE, DDE
Available Lenses 17 mm, 25 mm, 50 mm, 100 mm
Camera Control GenICam
Camera f-number f/4.0
Close-up Lenses/Microscopes 1x, 4x
Detector Pitch 14 µm
Detector Resolution
Detector Type FLIR indium antimonide (InSb)
Digital Data Protocol Gigabit Ethernet (GigE Vision 2.0), USB3 (USB3 Vision), CoaXPress
Dynamic Range 14-bit
Filtering Behind the Lens
Focus Manual
Frame Rate [Full Window] 60 Hz
HD Video HD-SDI
Max Frame Rate 60 Hz @ Full Window
Minimum Integration Time 500 ns
NETD <25 mK* *Measured at 25°C, mid-well, with lens
Operability >99.5% (99.9% typical)
Palette Selectable 8-bit
Readout Snapshot
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 1280 x 720
Sensor Cooling Closed Cycle Linear
Spectral Range 3.0 – 5.0 µm
Subwindow Modes Flexible (FPA centered)
Well Capacity 5.9 M electrons
Zoom Video Zoom is Auto Selected; Full Res = 1x, 1/4 Res = 2x
Measurement & Analysis
Accuracy ±2°C or ±2% of reading Valid for 0°C to 3000°C on standard lens & filter configurations only ±1°C or ±1% of reading optional upgrade
Optional Temperature Range Up to 1,500°C (2,732°F) Up to 2,000°C (3,632°F)
Standard Temperature Range -20°C to 350°C (-4°F to 662°F)
Communication & Data Storage
Analog Video NA
Command and Control GenICam
Synchronization Modes Sync In, Sync Out
General
Size [L x W x H ] w/o Lens 8.9 x 4.6 x 5.3 in (226 x 117 x 135 mm)
Weight [without lens] 8.2 lbs (3.73 kg)
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Detection Zones 40 g, 11 msec 1/4 sine pulse / 4.3 g RMS random vibration, all 3 axes
Mounting 2 x 1/4"–20, 1 x 3/8"–16, 4 x 10/24
Operating Temperature Range -40°C to 50°C (-40°F to 122°F )
Storage Temperature Range -55°C to 80°C (-67°F to 176°F )

Export Restrictions