Discontinued

Extech AN10

Pocket Series Anemometer

The Extech AN10 is a convenient Pocket Series Aemometer that is easy to use and easy to stow. Keep one handy for whenever you need to take a quick air velocity measurement from 0.8 km/h to 72 km/h (80 ft/min to 3936 ft/min). Features a large, backlit LCD display and a double-molded side grip. Complete with 9 V battery. CE certified.

Specifications

General
Air Velocity (ft/min) 80 to 3936 ft/m
Air Velocity (ft/min) Basic Accuracy ±3% + 40 ft/m
Air Velocity (km/h) 0.8 to 72km/h
Air Velocity (km/h) Basic Accuracy ±3% + 1.0 km/h
Air Velocity (knots) 0.8 to 39knots
Air Velocity (knots) Basic Accuracy ±3% + 0.4 knots
Air Velocity (m/s) 1.1 to 20 m/s
Air Velocity (m/s) Basic Accuracy ±3% + 0.30 m/s
Air Velocity (mph) 0.9 to 45mph
Air Velocity (mph) Basic Accuracy ±3% + 0.4 mph
Additional Details
Certifications CE
Power 1 × 9V battery
Warranty 2 years

Resources & Support

User Manual

Manual do usuário do Extech AN10

Certification

Extech AN10 Declaration of Conformity

Datasheet

Extech AN10 LT10 RH10 SL10 Datasheet

User Manual

Extech AN10 User Manual GB

Export Restrictions