Discontinued

Extech AN500

Hot Wire CFM/CMM Thermo-Anemometer

The Extech AN500 is a Hot Wire CFM/CMM Thermo-Anemometer. New sensor technology delivers major improvements in its durability and ATC (automatic temperature compensation) for accurate, in-duct, air velocity measurements with changing air temperatures. Its telescoping probe with ruler label ensures that measurements are made in the center of the duct, even if it is out of reach. Its ergonomic directional handle and anti-rotation sensor confirms that the probe direction and airflow direction are aligned for confident readings. Complete with telescoping probe with cable, 100 V to 240 V AC universal adaptor with 4 plugs, 6 batteries, and a hard carrying case.

Specifications

General
Air Velocity (ft/min) 40 to 3940ft/min
Air Velocity (ft/min) Basic Accuracy ±3%
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 0.7 to 75km/h
Air Velocity (km/h) Basic Accuracy ±3%
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.4 to 40knots
Air Velocity (knots) Basic Accuracy ±3%
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0 to 20m/s
Air Velocity (m/s) Basic Accuracy ±3%
Air Velocity (m/s) Max Resolution 0.01m/s
Air Velocity (mph) 0.5 to 45MPH
Air Velocity (mph) Basic Accuracy ±3%
Air Velocity (mph) Max Resolution 0.1MPH
Air Volume (CFM) 0 to 999,999 CFM
Air Volume (CFM) Max Resolution 0.01 CFM
Air Volume (CMM) 0 to 999,999 CMM
Air Volume (CMM) Max Resolution 0.01 CMM
Temperature (Air) 32 to 140 °F (0 to 60 °C)
Temperature (Air) Basic Accuracy ±2 °F (±1 °C)
Temperature (Air) Max Resolution 0.1°
Additional Details
Certifications CE, NIST
Dimensions 7.1 × 2.8 × 1.3" (180 × 72 × 32mm)
Power 6 × AA (1.5V) batteries
Warranty 2 years
Weight 12.5oz (355g)

Resources & Support

User Manual

Extech AN500 User Manual GB

Certification

Extech AN500 Declaration of Conformity

Datasheet

Extech AN500 Datasheet

Export Restrictions