Discontinued

FSRS (Front Scope Rail System) #38

The FSRS (Front Scope Rail System) is used to install a magnified day scope behind a night vision or thermal clip-on weapon sight onto a short Picatinny/Weaver rail. An adjustable clamping device allows quick and easy mounting that won’t loosen from recoil.

Specifications

System Overview
Day Scope Fitting Diameter 25.4; 30; 34 mm
Forward Cant for Extended Range 20 MOA
Height of the Optical Axis above 36 mm
Landing Length on Weapon 110 mm
Space Between Clamps 50 mm
Physical
Dimensions (L x W x H) 414×63×96 mm (16.3×2.5×3.8 in)

Resources & Support

Datasheet

Front Scope Rail System (FSRS) Datasheet