Discontinued

Extech AUT20M

20A Current Tester

Check up to 20 Amps without breaking the circuit with the Extech AUT20M Current Tester. Mini-blade connectors plug into the fuse block. It has a measuring range of 20 Amps/48 VDC (10 seconds max) with 10 mA resolution and ± a (2% + 2 digits) accuracy. Results are displayed on a 3.5-digit LCD. Includes 75 cm (29.5 in) connector cable.

Specifications

General
Cable Length 71cm (2.3 ft.)
DC Current 0 to 20A DC
DC Current Basic Accuracy ±(2.0% of reading + 2 digits)
DC Current Max Resolution 10mA
DC Voltage 48V DC
Detection Distance <0.2"
Additional Details
Certifications CE
Dimensions 159 × 25mm (6.25 × 1")
Power 1 × A23G (12V) battery
Warranty 2 years
Weight 42g (1.5oz)

Resources & Support

Datasheet

Extech AUTxx Datasheet

Certification

Extech AUT20M Declaration of Conformity

User Manual

Extech AUT20 AUT20M User Manual GB

Export Restrictions