Extech BT100

Battery Capacity Tester

The Extech BT100 is a Battery Capacity Tester. Product can be used to test the condition of batteries quickly and easily. As an AC milliohm-meter, the tester measures DC voltage and AC resistance while the battery is in use, helping to save time on repetitive testing trials or large quantities of batteries.

Specifications

General
DC Voltage 4V, 40V
DC Voltage Basic Accuracy ±(0.1% of reading ±6 digits)
DC Voltage Max Resolution 1mV, 10mV
Input Voltage 50VDC max
Memory Manual: 999 sets; Continuous: 9600 sets
Resistance 40mΩ, 400mΩ, 4Ω, 40Ω
Resistance Max Resolution 10 µΩ, 100 µΩ, 1mΩ, 10mΩ
Additional Details
Certifications CE
Dimensions 9.75 × 4 × 1.75" (250 × 100 × 45 mm)
Power 6 × AA (1.5V) batteries
Warranty 2 years
Weight 17.5oz (500g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech BT100 Software

You must be logged in to download file.

Datasheet

Extech BT100 Datasheet

User Manual

Extech BT100 User Manual

Certification

Extech BT100 Declaration of Conformity

Export Restrictions

Cart

Added to cart