Pole Mount Adapter for CF-ENCL-63 (CF-POLE-63)
Pole mount adapter for CF-ENCL-63; includes straps.
• Dimensions: 152 (L) x 161 (W) x 73 (D) mm.
• Pole diameter range: 0 2.5-8.5".
• Color: White.
• Shipping box size: 37.5 x 26.5 x 37.5 cm.
• Shipping box weight: 1.29 kg.
Added to cart