Discontinued

Extech CO200

Desktop Indoor Air Quality CO2

The Extech CO200 is a Desktop Indoor Air Quality CO2 monitor. Its measurement ranges are 0 ppm to 9,999 ppm (CO₂), -10°C to 60°C (14°F to 140°F) for air temperature, and 0.1% to 99.9% for relative humidity. It features min/max CO2 value recall, year/month/date/time display, and an automatic baseline calibration function (minimum CO2 level over 7.5 days) or manual calibration function in fresh air. Comes with AC adapter and user manual.

Specifications

General
Carbon Dioxide (CO<special id="36"/>) 0 to 9,999ppm
Carbon Dioxide (CO<special id="36"/>) Max Resolution 1ppm
Relative Humidity 0.1 to 99.9%
Relative Humidity Max Resolution 0.10%
Temperature (Air) 14 to 140°F (-10 to 60°C)
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 4.6 × 4 × 4" (117 × 102 × 102mm)
Warranty 2 years
Weight 7.2oz (204g)

Resources & Support

User Manual

Manual do usuário de Extech CO200

User Manual

Extech CO200 User Manual

Datasheet

Extech CO200 Datasheet

Export Restrictions