Extech CO260

CO/CO2 Meter

The Extech CO260 monitors indoor air quality for carbon monoxide (CO) and carbon dioxide (CO2) levels. In high concentrations these gases can affect the health and well-being of people and pets. Monitor CO2 levels in schools, office buildings, greenhouses, factories, hotels, hospitals, transportation lines, and anywhere that high levels of carbon dioxide may be generated. The CO260 also measures air temperature/relative humidity and calculates dew point/wet bulb temperatures. It can datalog manually up to 99 readings with internal memory or continuously up to 32K readings with included software.

Specifications

General
Carbon Dioxide (CO<special id="36"/>) 0 to 9,999ppm
Carbon Dioxide (CO<special id="36"/>) Basic Accuracy ±30ppm + 5% of reading
Carbon Dioxide (CO<special id="36"/>) Max Resolution 1ppm
Carbon Monoxide (CO) 0 to 1,000ppm
Carbon Monoxide (CO) Basic Accuracy ±10ppm < 100ppm, ±10% 101-500ppm, ±20% > 500ppm
Carbon Monoxide (CO) Max Resolution 1ppm
Dew Point -4 to 140°F (-20 to 59.9°C)
Dew Point Max Resolution 0.1°
Relative Humidity 0.1 to 99.9%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.10%
Temperature (Air) -5 to 140°F (-20 to 60°C)
Temperature (Air) Basic Accuracy ±1°F/0.6°C
Temperature (Air) Max Resolution 0.1°
Wet Bulb 23 to 140°F (-5 to 59.9°C)
Wet Bulb Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 7.9 × 2.7 × 2.3" (200 × 70 × 57mm)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 6.7 oz (190g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech CO260 Software

You must be logged in to download file.

Certification

Extech CO260 Declaration of Conformity

Datasheet

Extech CO260 Datasheet

User Manual

Extech CO260 User Manual

Export Restrictions

Cart

Added to cart