Discontinued

Extech CT80

AFCI, GFCI and AC Circuit Analyzer

Circuit and wiring issues can introduce shock hazards and can compromise the performance of machinery and equipment. The Extech CT80 is a AFCI, GFCI, and AC Circuit Analyzer which covers outlet load handling and outlet tester functions. Complete with AC test cord (standard North American 3-prong plug).

Specifications

General
AC Voltage 85.0 to 250.0V
Frequency 45.0 to 65.0Hz
Peak Line Voltage 350.0V
Voltage Drop 0.1 to 99.9%
Additional Details
Certifications ETL
Dimensions 8 × 2.8 × 2" (203.2 × 71.1 × 50.8mm)
Safety Category CATII - 300V
Warranty 2 years
Weight 11.2oz (317.5g)

Resources & Support

Datasheet

Extech CT80 Datasheet

User Manual

Extech CT80 User Manual

Export Restrictions