Dalsa GEVA 400

Machine Vision Solution with iNspect Software

Whether you need to monitor large manufacturing assemblies from several angles or inspect multiple parts and surfaces at once, the GEVA 400 vision system from Teledyne Dalsa offers the performance and flexibility you need at an afforable price. Compatible with Flir thermal automation cameras, GEVA 400 comes pre-loaded with Dalsa iNspect Express software to simplify management of multi-camera applications. Four Power-over-Ethernet (PoE) compliant Gigabit camera ports internally connect through independent data lanes to avoid bandwidth bottlenecks. Adding cameras is easy with commercially available network technologies, allowing for large configurations with low power consumption and at a much lower system cost.

iNspect vision application software is designed to simplify setup, allowing users to quickly configure and deploy an application.
Machine vision software can be expensive for small scale implementations; GEVA comes pre-loaded with iNspect software that's perpetually-licensed and free of maintenance fees.
GEVA 400 offers 16-bit support for temperature linear measurement, providing critical manufacturing process data

Specifications

Highlighted
Display VGA and HDMI
Imaging & Optical
General Description Industrial vision controller that connects to, provides PoE, and manages the output from up to four FLIR Automation cameras
User Interface
Display VGA and HDMI
Communication & Data Storage
Communication Interfaces USB 2.0, USB 3.0, RS232, Gigabit Ethernet
Ethernet Communication 2x Gigabit direct
Serial Communication RS232
Storage 256 GB
Power
Power Input 24 V (60 W)
Environmental & Certifications
Cooling Fanless via passive heatsink
Mounting DIN rail
Operating Temperature -20°C to 55°C (-4°F to 131°F)
Relative Humidity 5% to 95%, non-condensing
Storage Temperature Range 20°C to 70°C (-4°F to 158°F)
General
Cameras Supported A70; A400/A500/A700; A38/A68
CPU Intel® ATOM™ quad-core x7-E3950 @ 1.6GHz
Dimensions (L x W x H) 198 × 188 × 578 mm (7.8 × 7.4 × 2.2 in)
Weight 1.6 kg (3.9 lbs)
Accessories
Software Windows 10 IoT 64-bit

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart