Extech DO210

Compact Dissolved Oxygen Meter

The DO210 is a Dissolved Oxygen Meter which measures DO from 0 to 20.0mg/L, Oxygen Percent from 0 to 100.0% and Temperature with ATC. This meter features Adjustable Altitude and Salinity Compensation as well as min, max and data hold functions. Complete with DO probe with membrane and 39" (1m) cable, two spare replacement membranes, electrolyte, 9V battery and soft case.

Takes quick measurements of dissolved oxygen in water or % oxygen plus temperature in the air.
Automatic temperature compensation via temperature probe sensor built into polarographic type oxygen probe
Complete with DO probe with membrane and 13ft (4m) cable, two spare replacement membranes, electrolyte, 9V battery, and soft case

Specifications

General
Dissolved Oxygen (Concentration) 0 to 20.0 mg/L
Dissolved Oxygen (Concentration) Basic Accuracy ±0.4 mg/L
Dissolved Oxygen (Saturation) 0 to 100.0%
Dissolved Oxygen (Saturation) Basic Accuracy ±0.7%
Temperature (Contact) 32 to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±1.5°F (±0.8°C)
Additional Details
Certifications CE
Dimensions Meter: 5.3 × 2.4 × 1.3" (135 × 60 × 33mm); Probe: 28mm (1.1") D × 190mm (7.5") L
Power 1 × 9V battery
Warranty 2 years
Weight 15.7oz (446g) includes probe and battery

Resources & Support

Datasheet

Extech DO210 Datasheet

User Manual

Extech DO210 User Manual

Certification

Extech DO210 Declaration of Conformity

Export Restrictions

Cart

Added to cart