Discontinued

Extech DT500

Laser Distance Meter with Bluetooth®

View distance measurements taken by the Extech DT500 from a remote area on your iOS device. It works with a free Apple app to display large, easy-to-read values up to 10 m (30 ft) away and measures up to 70 m (229 ft) with a target plate. In addition to distance measurements, the meter’s built-in bubble level provides easy visual guidance on determining if a surface is level. Continuous measurement function with min/max distance tracking updates every 5 seconds and it automatically calculates area and volume. Complete with carrying case, tripod mount, and 2 AA batteries

Specifications

General
Area Calculation 999.99 ft², 999.99 m²
Distance 2" to 229' (0.05 to 70m) with a target plate, 2" to 164' (0.05 to 50m) without a target plate
Distance Basic Accuracy ±0.06" ( ±1.5mm)
Distance Max Resolution 0.0625" (0.001m)
Length Add Calculation 99'11" (99.99m)
Volume Calculation 999.99 ft³, 999.99 m³
Additional Details
Certifications CE
Dimensions 5.3 × 2.3 × 1.3" (135 × 58 × 33mm)
IP Rating IP54
Power 2 × AA (1.5V) batteries
Warranty 2 years
Weight 7.2oz (203g)

Resources & Support

Certification

Extech DT500 Declaration of Conformity

Datasheet

Extech DT500 Datasheet

User Manual

Extech DT500 User Manual

Export Restrictions