Extech DV25

Dual-Range AC Voltage Detector with Flashlight

The Extech DV25 is a Dual-Range NCV Detector that combines two models into one. The low range measures down to 24 Volt and the high range measures up to 1000 Volt. Includes audible and visual indication, rugged double molded housing, and a bright built-in LED flashlight. Complete with 2 x AAA batteries.

Pocket-sized, with Two Selectable Ranges
Offers non-contact detection of AC voltage from 24 to 1000 VAC, or from 100 to 1000 VAC
Has rugged, double-molded housing and built-in, bright flashlight
Audible and visual voltage indication

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Built-In Flashlight Yes
Detection Distance <0.2"
Frequency Bandwidth 50/60Hz
Voltage Detection (Non-Contact) 24V to 1000V AC; 100V to 1000V AC
Additional Details
Certifications UL
Dimensions 6.25 × 1" (159 × 25mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIV - 1000V
Warranty 2 years
Weight 1.5oz (42g)

Resources & Support

User Manual

Extech DV25 User Manual

Certification

Extech DV25 Declaration of Conformity

Datasheet

Extech DV25 Datasheet

Export Restrictions

Cart

Added to cart