Discontinued

FLIR E40sc Test Kit

Benchtop Thermal Camera

The FLIR E40sc Benchtop Test Kit is the perfect choice when you need a flexible, handheld camera for engineering or science lab use. The E40sc offers longwave imaging with thousands of temperature measurement points across your target, for more reliable and comprehensive results than with a thermocouple or spot pyrometer. Together with the kit’s lens choices and analysis software, the E40sc kit is the most dependable temperature measurement solution for industrial and R&D labs.

Advanced Benchtop Thermal Testing
Non-contact measurements down to 50 µm spotsize and across 19,200 (160 x 120) pixels eliminates the guesswork of finding hot spots.
With accuracy of ±2% and a thermal sensitivity/NETD of <70 mK, the E40sc offers spot-on detection of fine thermal variations.
Stream data directly to a computer via USB, or use Wi-Fi to upload recorded images to the FLIR Tools app.

Specifications

Highlighted
Resolution 160×120
Sensitivity <0.07°C @ +30°C / 70 mK
Temperature Range -20°C to 650°C 0°C to 650°C
Imaging & Optical
Built-in Digital Camera 3.1 MPixel
Digital Data Streaming to PC via USB
Minimum Spot Size 1.1mm
On-Camera Analysis Center spot Hot spot Cold Spot 3 Spots Difference temperature [two versions]
Resolution 160×120
Sensitivity <0.07°C @ +30°C / 70 mK
Measurement & Analysis
Accuracy ±2°C or ±2% of reading
Temperature Range -20°C to 650°C 0°C to 650°C
Time vs Temperature Plotting Yes
General
Research IR Software Included Yes

Accessories

  1. Tripod Adapter (T198486)

Resources & Support

Recorded Webinar

Thermal Benchtop Kit Webinar

Watch now

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions