Extech EC150

Conductivity/TDS/Temperature Meter

The Extech EC150 is a Conductivity/TDS/Temperature Meter with high-accuracy multi-ranging sensor. It features auto power off with disable, adjustable conductivity to TDS ratio factor from 0.4 to 1.0, data hold and low battery indication. The waterproof design withstands wet environment and meets IP65 standard. Includes meter, protective sensor cap, and four LR44 button batteries.

Specifications

General
Conductivity 0 to 1999µS/cm, 00 to 19.99mS/cm
Conductivity Basic Accuracy ±1% full scale
Conductivity Max Resolution 1µS/cm, 0.01mS/cm
TDS 0 to 1999ppm, 0 to 19.99ppt
TDS Basic Accuracy ±1% full scale
TDS Max Resolution 1ppm, 0.01ppt
Temperature (Contact) 32° to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±0.9°F/1°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 6.5 × 1.4 × 1.3" (165 × 35 × 32mm)
Power 4 × LR44 (1.5V) button batteries
Warranty 2 years
Weight 3.8 oz (110g)

Resources & Support

User Manual

Extech EC150 User Manual

Certification

Extech EC150 Declaration of Conformity

User Manual

Extech EC150 User Manual GB

Datasheet

Extech EC100 EC150 Datasheet

Export Restrictions

Cart

Added to cart