Extech EC210

Compact Conductivity/TDS Meter

The Extech EC210 is a compact, handheld Conductivity Meter. Its long-life, carbon rod combination electrode measures conductivity, TDS and temperature. The meter features three ranges for conductivity and TDS, plus adjustable temperature compensation factor to maintain accuracy. Units of measure include µS/cm, mS/cm, ppm, °F, and °C.

Specifications

General
Conductivity 2000µS/cm, 20mS/cm, 100mS/cm
Conductivity Basic Accuracy ±2% full scale
Conductivity Max Resolution 1µS/cm, 0.01mS/cm, 0.1mS/cm
TDS 1200ppm, 12,000ppm, 66,000ppm
TDS Basic Accuracy ±2% FS
TDS Max Resolution 1ppm, 10ppm, 100ppm
Temperature (Contact) 32 to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±1.5°F/0.8°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 5.3 × 2.4 × 1.3" (135 × 60 × 33mm)
Power 1 × 9V battery
Warranty 2 years
Weight 10.4oz (295g)

Resources & Support

User Manual

Extech EC210 User Manual

Certification

Extech EC210 Declaration of Conformity

Datasheet

Extech EC210 Datasheet

User Manual

Extech EC210 User Manual GB

Export Restrictions

Cart

Added to cart