Discontinued

Extech EC410

ExStik® Conductivity/TDS/Salinity Kit

EC410 kit includes EC400 ExStik® Conductivity/TDS/ Salinity Temperature Meter, with sensor, protective cap, three calibration standards, (30mL bottle each), weighted base, 3 sample plastic cups, with caps, four 3V CR-2032 batteries, 48 in. (1.2 m) neck strap, and carrying case. Autoranging meter offers 3 ranges of measurements from tap water to wastewater and any aqueous solution. Automatic Temperature Compensation of 2% per °C. Data Hold, Auto Power Off and low battery indication. Internal memory stores up to 25 labeled readings for easy recall.

Autoranging meter offers 3 ranges of measurements from tap water to wastewater and any aqueous solution
Adjustable Conductivity to TDS ratio factor from 0.4 to 1.0 - conveniently calculates the TDS value
Includes EC400 meter with sensor, 3 calibration standards, weighted base, 3 plastic cups, batteries and carrying case

Specifications

General
Conductivity 0 to 199.9µS/cm, 200 to 1999µS/cm, 2.00 to 19.99mS/cm
Conductivity Basic Accuracy ±2% FS
Conductivity Max Resolution 0.1µS/cm, 1µS/cm, 0.01mS/cm
Salinity 0 to 99.9ppm (mg/L), 100 to 999ppm (mg/L), 1.00 to 9.99ppt (g/L)
Salinity Basic Accuracy ±2% FS
Salinity Max Resolution 0.1ppm (mg/L), 1ppm (mg/L), 0.01ppt (g/L)
TDS 0 to 99.9ppm (mg/L), 100 to 999ppm (mg/L), 1.00 to 9.99ppt (g/L)
TDS Basic Accuracy ±2% FS
TDS Max Resolution 0.1ppm (mg/L), 1ppm (mg/L), 0.01ppt (g/L)
Temperature (Contact) 32° to 149°F (0° to 65°C)
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 1.4 × 6.8 × 1.6" (35.6 × 172.7 × 40.6mm)
IP Rating IP57
Power 4 × CR-2032 (3V) button batteries
Warranty 1 year
Weight 3.8oz (110g)

Resources & Support

Datasheet

Extech EC410 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.