Extech EN510

10-in-1 Environmental Meter

The convenient Extech EN510 is a 10-in-1 environmental meter that can measure air velocity, air flow, air temperature, Type-K temperature, heat index, and humidity. It also offers wet bulb, dew point, windchill, and light level measurements. The EN510 includes a built-in, replaceable low friction ball bearing mini vane wheel, a precision photo diode with cosine and color correction filter, and a capacitive humidity sensor for high accuracy. The Type-K input accepts standard Type K Thermocouple probes to measure surface temperature up to 1300°C (2372°F). The large dual LCD display is backlit for easy use in dimly lit areas, and auto power off (with disable) helps save the battery.

Specifications

General
Air Velocity (ft/min) 80 to 3937 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% full scale
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 1.4 to 72km/h
Air Velocity (km/h) Basic Accuracy ±3% full scale
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 38.8 knots
Air Velocity (knots) Basic Accuracy ±3% full scale
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.4 to 20m/s
Air Velocity (m/s) Basic Accuracy ±3% full scale
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 44.7MPH
Air Velocity (mph) Basic Accuracy ±3% full scale
Air Velocity (mph) Max Resolution 0.1MPH
Air Volume (CFM) 0.847 to 1,271,300
Air Volume (CFM) Max Resolution 0.001CFM
Air Volume (CMM) 0.024 to 36,000
Air Volume (CMM) Max Resolution 0.001CMM
Dew Point -13.5 to 120.0°F (-25.3 to 49.0°C)
Dew Point Max Resolution 0.1°
Heat Index 32 to 212°F (0 to 100°C)
Heat Index Max Resolution 0.1°
Light (Foot Candle) 0 to 1860 Fc
Light (Foot Candle) Basic Accuracy 0.1Fc
Light (Foot Candle) Max Resolution ±5%
Light (Lux) 0 to 20,000 Lux
Light (Lux) Basic Accuracy 1 Lux
Light (Lux) Max Resolution ±5%
Relative Humidity 10 to 95%
Relative Humidity Basic Accuracy ±0.4%
Relative Humidity Max Resolution 0.1%
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±2.5°F (±1.2°C)
Temperature (Air) Max Resolution 0.1°
Temperature (Contact) -148°F to 2372°F (-100°C to 1300°C)
Temperature (Contact) Basic Accuracy ±(0.4% + 1.8°F); ±(0.4% + 1°C)
Temperature (Contact) Max Resolution 0.1°
Wet Bulb 22.2 to 120°F (-5.4 to 49.0°C)
Wet Bulb Max Resolution 0.1°
Windchill 15 to 112°F (-9.4 to 44.2°C)
Windchill Basic Accuracy ±3.6°F (±2°C)
Windchill Max resolution 0.1°
Additional Details
Certifications CE
Dimensions 6.0 × 2.3 × 1" (153 × 58 × 25mm)
Power 3 × AAA (1.5V) batteries
Vane ~1" (27mm)
Warranty 2 years
Weight 5.6oz (160g)

Resources & Support

Certification

Extech EN510 Declaration of Conformity

Datasheet

Extech EN510 Datasheet

User Manual

Extech EN510 User Manual

User Manual

Extech EN510 User Manual GB

Export Restrictions

Cart

Added to cart