Discontinued

Extech EX365

10 Function True RMS Multimeter

The Extech EX365 is a compact, industrial True RMS Multimeter with a built in non-contact voltage detector. It features highly accurate True RMS measurements, LoZ for the prevention of false readings caused by ghost voltages, .5 % basic accuracy, a 1000 V AC/DC volt range, and resistance up to 40 MΩ. It also has a continuity beeper with visual alert, smart data hold, peak hold, auto power off with disable, relative mode for capacitance zero, and offset adjustment. Additionally, the EX365 excels in frequency and capacitance measurements as well as commercial applications that require AC/DC current measurements from 1 mA to 10 A. Complete with test leads, 9 V battery, holster with tilt stand, and built-in magnet.

Specifications

General
AC Current 1mA to 10A
AC Voltage 0.1mV to 1000V
Capacitance 1nF to 10mF
Continuity Yes
DC Current 1mA to 10A
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy 0.5%
Diode Test Yes
Frequency 0.01Hz to 100kHz
Non-Contact Voltage (NCV) Detector Yes
Resistance 0.1Ω to 40MΩ
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 6.5 × 3.2 × 1.7" (164 × 82 × 44mm)
Power 1 × 9V battery
Safety Category CATIV - 600V
Warranty 3 years
Weight 5.9oz (450g)

Resources & Support

Certification

Extech EX365 Declaration of Conformity

Datasheet

Extech EX36x Datasheet

Export Restrictions