Discontinued

Extech EX420

11 Function Professional MultiMeter

The Extech EX420 is a compact, 11 Function Professional Multimeter. The EX420 measures AC/DC voltage and current, resistance, diode, continuity, and frequency, all with ± 0.3 percent basic accuracy. It can also capture Type K temperature readings. These numerous functions enable professionals to carry one meter into the field instead of several. Featuring a large, backlit LCD screen (4,000 count) with easy to read digits, the EX420 provides high resolution over wide ranges, low current measuring down to 0.1 µA, and input fuse protection with misconnection warnings. Complete with CAT III test leads, multi position tilt stand, velcro hanging strap, holster with built-in test lead storage, Type K bead wire temperature probe, 9 V battery, and user manual.

Specifications

General
AC Current 0.1µA to 20A
AC Voltage 0.1mV to 750V
Capacitance 0.01nF to 100ΩF
Continuity Yes
DC Current 0.1µA to 20A
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±0.3%
Diode Test Yes
Duty Cycle 0.1% to 99.9%
Frequency 0.001Hz to 10MHz
Resistance 0.1Ω to 40MΩ
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
True RMS Yes
Additional Details
Certifications UL
Dimensions 7.4 × 3.2 × 2" (187 × 81 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V, CATIV - 1000V
Warranty 2 years
Weight 0.75lbs (342g)

Resources & Support

User Manual

Extech EX420 User Manual

Datasheet

Extech EX4xx Datasheet

Export Restrictions