Discontinued

Extech EX650

600A True RMS AC Clamp Meter + NCV

The Extech EX650 is a 600A True RMS AC Clamp Meter. It also measures AC/DC voltage, resistence, capacitance, continuity/diode test and has an NCV detector. The EX650 has a 3 cm (1.18 in) jaw size which accomodates conductors up to 350 MCM. This meter also features a 6000 count backlit LCD display, data hold, min/max, relative function, auto power off, and a convenient LED worklight. Complete with test leads and 3 AAA batteries.

Specifications

General
AC Current 6A, 60A, 600A
AC Current Basic Accuracy ±2.5% of reading
AC Current Max Resolution 0.001A
AC Microcurrent 600µA
AC Microcurrent Max Resolution 0.1µA
AC Voltage 750V
AC Voltage Basic Accuracy ±1.2% of reading
AC Voltage Max Resolution 1mV
Capacitance 60mF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Microcurrent 600µA
DC Microcurrent Max Resolution 0.1µA
DC Voltage 1000V
DC Voltage Basic Accuracy ±0.8% of reading
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Jaw Size 1.18" (30mm), conductors up to 350MCM
Non-Contact Voltage (NCV) Detector 100 to 1000VAC
Resistance 60MΩ
Resistance Max Resolution 0.1Ω
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 9 × 3 × 1.6" (228 × 77 × 41mm)
Power 3 × AAA (1.5V) batteries
Safety Category CATIII - 600V, CATII - 1000V
Warranty 3 years
Weight 9.4oz (265g)

Resources & Support

Datasheet

Extech EX650 Datasheet

User Manual

Extech EX650 User Manual

User Manual

Extech EX650 Series User Manual

Certification

Extech EX650 Declaration of Conformity

Datasheet

Extech EX65x Datasheet

Export Restrictions