Discontinued

Extech EX730

800A AC/DC Clamp Meter

The Extech EX730 is an 800 A AC Clamp Meter with capacitance and frequency functions. It is capable of measuring AC/DC current and voltage, resistance, frequency, capacitance, temperature, diode, and continuity. The EX730 features double molded housing for better grip and one-handed operation, as well as a large LCD display with bright backlighting. The EX730 has a 30 mm (1.2 in) circular jaw opening for large cables (500 MCM) and comes complete with test leads, 9 V battery, Type K bead wire probe, and carrying case.

Specifications

General
AC Current 0.01 to 800A
AC Current Basic Accuracy ±2.5%
AC Voltage 0.1mV to 600V
AC Voltage Basic Accuracy ±1.5%
Capacitance 0.001nF to 40,000µF
Continuity Yes
DC Current 0.1 to 800A
DC Current Basic Accuracy ±2.5%
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±1.5%
Diode Test Yes
Frequency 0.001 to 4kHz
Frequency Basic Accuracy ±1.5%
Inrush Current Yes
Jaw Size 1.2" (30mm), conductors up to 500MCM
Resistance 0.1 to 40MΩ
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 760°C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 9 × 3.1 × 1.9" (229 × 80 ×49mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 10.7 oz (303g)

Resources & Support

User Manual

Extech EX730 gebruiksaanwijzing

Datasheet

Extech EX7xx Datasheet

User Manual

Extech EX730 User Manual

Export Restrictions