Discontinued

Extech EX810

1000A AC Clamp Meter with IR Thermometer

The EX810 Clamp meter features a built-in IR thermometer with laser pointer for non-contact surface measurements from -58 to 518 degrees Fahrenheit (-50 to 270 degrees Celsius). Clamp measures AC current up to 1000 Amp with a maximum resolution of 0.1 Amp. The 1.7 in. jaw fits around conductors up to 750MCM. Peak hold captures motor inrush currents and other surges. Data hold and auto power off functions. Other features include AC/DC voltage, resistance, capacitance and frequency. Complete with test leads, 9 Volt battery and case.

Specifications

General
AC Current 0.1 to 1000A
AC Current Basic Accuracy ±2.8%
AC Voltage 0.1mV to 600V
AC Voltage Basic Accuracy ±1.8%
Capacitance 0.001nF to 40,000µF
Continuity Yes
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±1.5%
Diode Test Yes
Frequency 0.001kHz to 4kHz
Frequency Basic Accuracy ±1.5%
Inrush Current Yes
Jaw Size 1.7" (43mm), conductors up to 750MCM or two 500MCM
Resistance 0.1 to 40MΩ
Temperature (IR) Basic Accuracy -58 to 518°F (-50 to 270°C)
Temperature (IR) Max Resolution ±2.0% of reading or ±4°F/±2°C
Additional Details
Certifications CE, UL
Dimensions 0.6 × 4.3 × 2" (270 × 110 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 13.6oz (386g)

Resources & Support

User Manual

Extech EX810 User Manual

Certification

Extech EX810 Declaration of Conformity

Datasheet

Extech EX8xx Datasheet

Export Restrictions

Cart

Added to cart