Discontinued

Extech EX845

1000A AC/DC True RMS Clamp/DMM with IR Thermometer and Bluetooth MeterLink™

The Extech EX845 is a CAT IV True RMS 1000 A AC/DC clamp meter/multimeter with a built in IR Thermometer and wireless capability. The MeterLink™ Bluetooth transmitter wirelessly transmits voltage and current readings to selected FLIR thermal imaging IR cameras in order to incorporate meter readings with thermal images. Manual data collection results in unnecessary complexity and risk. MeterLink eliminates this problem by allowing the thermographer to quickly take a current reading on an electrical target and associate those readings with the corresponding targets stored in an infrared image. Complete with CAT IV test leads, 9 V battery, Type K probe, pouch case, and Professional Test Lead Set.

Specifications

General
AC Current 0.1 to 1000A
AC Current Basic Accuracy ±2.8%
AC Voltage 0.1mV to 1000V
AC Voltage Basic Accuracy ±1.5%
Capacitance 0.001nF to 40,000µF
Continuity Yes
DC Current 0.1 to 1000A
DC Current Basic Accuracy ±2.8%
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±2.8%
Diode Test Yes
Frequency 0.001kHz to 4kHz
Frequency Basic Accuracy ±1.5%
Inrush Current Yes
Jaw Size 1.7" (43mm), conductors up to 750MCM or two 500MCM
Resistance 0.1 to 40MΩ
Temperature (IR) Basic Accuracy -58 to 518°F (-50 to 270°C)
Temperature (IR) Max Resolution ±2.0% of reading or ±4°F/±2°C
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 760°C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
True RMS Yes
Additional Details
Certifications CE, ETL
Dimensions 10.6 × 4.3 × 2" (270 × 110 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 3 years
Weight 13.6oz (386g)

Resources & Support

Certification

Extech EX845 Declaration of Conformity

User Manual

Extech EX845 User Manual

Datasheet

Extech EX845 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.