FLIR FC-T2 sensors deliver superior image accuracy and reliability for traffic monitoring applications. The FLIR FC-T2 thermal camera can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FC-T2 operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s vehicle presence detection boards, the FC-T2 makes a great solution for intersection traffic control.

Reliable intersection monitoring, day and night
The analog Flir FC T2-Series produces high-quality thermal images on which the smallest of details can be seen.
Flir FC-T2 cameras can be easily integrated into any existing infrastructure providing early detection and visibility 24/7 all the year round.
The Flir FC-T2 Series are extremely rugged systems that work perfect in all climates.

Specifications

Communications
Video Output NTSC, analog
Electrical
Consumption 5.5 W nominal at 110 VAC, 23 W peak with heaters
Environmental
Encapsulation IP66 + IP 67 (IEC 60529)
Operating Temperature Range -50° to 75°C (Cold start: -40° to 70°C) -58° to 167°F (Cold start: -40° to 158°F)
Requirements 90-240VAC, single phase 50-60Hz
Shock Mil-Std-810F
Storage Temperature Range -55° to +85°C (-67° to +185°F)
Vibration IEC 60068-2-27
Imaging & Optical
Automatic Heater Clears up to 4mm of ice from windows Automatic deicing, tested according to MIL-STD-810F Method 521.1
Detector Type Focal Plane Array (FPA), uncooled Vanadium Oxide (Vox) microbolometer
Field of View FLIR FC317-17°: 17° x 13°
FLIR FC324-24°: 24° x 18°
FLIR FC332 -32°, FLIR FC632-32°: 32° x 26°
FLIR FC344-44°, FLIR FC632-44°: 44° x 36°
Focus Focus free, athermal lens
Image Frequency NTSC: 30Hz
Image Processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Image Uniformity Optimization Automatic Flat Field Correction (FFC)
Sensor Resolution FLIR FC317-17°, FLIR FC324-24°, FLIR FC332 -32°, FLIR FC344-44°: 320 x 240
FLIR FC632-32°, FLIR FC632-44°: 640 x 480
Spectral Range 7.5 to 13.5µm
Thermal Sensitivity <50 mK f/1.0
Mechanical
Sensor Size [L x W x H] 259 x 114 x 106 mm (10.2 x 4.49 x 4.17 in) without sunshield 282 x 129 x 115 mm (11.1 x 5.08 x 4.53 in) with sun shield
Sensor Weight 1.8 kg (3.97 lbs) without sunshield 2.2 kg (4.85 lbs) with sun shield
Shipping Size [sensor and packaging][l x w x h] 366 x 188 x 178 mm (14.41 x 7.40 x 7.01 in)
Regulatory
Approvals EN 55022:2010, Class B EN 61000-3-3: 2008 EN 61000-3-2: 2006+A1: 2009 & A2 2009 EN 55024:2010, EN 51030-4: 2011 FCC Part 15, Subpart B, Class A IP 66 + IP 67 (IEC 60529) IEC 60068-2-27 EN 60950-1 EN 60950-22

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Brochure

ITS Catalog

Datasheet

FLIR FC-T2 Series Datasheet EN

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart