FCB-Series AI

Thermal AI Analytics Camera

Product Variations

The FCB-Series AI thermal security camera turns noisy, cluttered sites into clear, dependable views your team can act on. With industry-leading thermal sensitivity (<20 mK), it visualizes objects through fog, drizzle, and night-time glare, so a person slipping between stacked containers or walking along a dark campus fence line doesn’t vanish in the shadows. Onboard AI analytics distinguish people and vehicles from swaying trees or rain on the lens, cutting the nuisance alarms that currently flood your VMS. Nexus-enabled geolocation and PTZ handoff let operators click on a target and follow it around corners, along the fence, or between buildings, while flexible lens options and an IP67 housing make it easy to cover awkward yard layouts, loading bays, and remote installations.
This is a camera built for real sites, not lab conditions

Flir Nexus Advantage

Seamlessly geo-track targets across wide areas through Flir Nexus, a proprietary communication protocol that helps bridge the gap between the FCB-Series AI, other security cameras, radar devices, and their monitoring systems. Nexus enables seamless coordination to maintain continuous tracking—beyond a single device's field of view.

Cybersecure and NDAA-Compliant

Securing your data is as important to us as site security is to you. FCB-Series AI cameras are ideal for cyber-hardened security systems for critical infrastructure and government applications. Flir development meets NDAA compliance standards by incorporating cybersecurity considerations in our process along with internal and external vulnerability tests, stringent code reviews, and rigorous IT protocols.

• Deep-learning analytics are trained to lock onto human and vehicle movement.
• Fewer false alarms from waving foliage or rain.
• Security teams see alarms when someone climbs the fence, instead of wasting time clearing endless false alerts.
• Industry-leading thermal sensitivity (<20 mK) reveals subtle temperature differences that standard thermal and visible cameras miss.
• Crisp thermal silhouettes visible between parked vehicles, misty yards, or across campus boundaries.
• Operators can detect and respond with confidence.
• Five lens options (18° to 50° FOV) and a wide viewing capability let you cover long fence lines, tight corners around warehouses, and irregular building layouts without leaving blind spots.
• Nexus-enabled geolocation and PTZ handoff mean an intruder spotted at a remote gate can be instantly handed over to a PTZ for close-up tracking.
• Rugged IP67 camera built to endure dust, heat, and driving rain at remote energy sites and busy industrial yards.
Product showcase image

Specifications

Analytics
Cybersecurity Password protection, Password policy enforcement, IP filtering, IEEE 802.1X, Digest authentication, CA & self-signed certificates, Firewall
Compliance & Certifications
Compliance CB Scheme IEC 62368-1:2018, comply with IEC62368-1:2020+A112020
Environmental
De-Icing\Defogging •De-fog: Yes, built in heaters
•De-icing: No
EMC CE marked (EN 55032 & EN 55035) , EN 61000-6-3, EN 50130-4, FCC Part 15 (subpart B, class A), RoHS, WEEE, UKCA, ICES-003, AS/NSZ CISPR 32
Handling Shock ISTA 3A
Humidity 0-95% relative humidity
IP Rating (dust & water ingress) IP67, NEMA 4X
Operating Temperature Range -40°C to 60°C/-40°F to 140°F (cold start)
Storage Temperature Range -50°C to 85°C (-58°F to 185°F)
Vandal Resistance Yes (except windows)
General
Detector Type Long-life, uncooled, sun-safe VOx microbolometer
Dimensions (L x W x H) 378 × 96.9 × 85.4 mm (14.9 × 3.8 × 3.4 in)
Effective Resolution •VGA: 327,680 pixels
•QVGA: 81,920 pixels
Input Voltage •PoE+ (802.3at), heater off: 6.8 W
•PoE+ (802.3at), heater on (@ 100%): 13.5 W
•12 VDC, heater off: 7.2 W
•12 VDC, heater on (@ 100%): 12.4 W
•24 VAC (VA), heater off: 7.0 W
•24 VAC (VA), heater on (@ 100%): 12.5 W
Part Number 427-2064-30-00
Warranty Camera: 3 years / Sensor: 10 years
Weight 2.34 kg
Measurement & Analysis
Analytics Features Region entrance/Intrusion detection, Crossover/fence trespassing, CNN classifier
Analytics Management Web-based configuration and management; masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Audio 1 × Line Input, G.711 a-law/μ-law, AAC support + 1 × Line Output
Control Input/Output 1 × dry contact in; 1 × relay out (rated load: 0.025 A @ 5 VDC)
Ethernet 10/100/1000 IEEE 802.3, auto sensing 1 × RJ45
External Analytics Compatible Yes
Network APIs NEXUS SDK, NEXUS CGI, ONVIF Profile S, G, T
Streaming Resolution •VGA: 640 × 512
•QVGA: 320 × 256
Supported Protocols IPv4, HTTP, HTTPS, UPnP, DNS,NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF Profile G/T/S
Thermal Camera
Array format •VGA: 640 × 512
•QVGA: 320 × 256
f-number f/1.0
Field of view (FOV) 34.1° × 27.3°
Focal Length 6.3 mm
Focus Athermalized, focus-free
Image Uniformity Optimization Automatic flat field correction (FFC); thermal and temporal triggers
Pixel Pitch 12 μm
Sensitivity •VGA: <20 mK
•QVGA: <30 mK
Spectral Range 8 μm to 14μm
Thermal AGC Region of Interest [ROI] Default, Presets, and User definable to ensure optimal image quality on subjects of interest
Thermal Frame Rate •VGA: 30 Hz
•QVGA: 8.3 Hz
Thermal Image Settings Brightness, Contrast, Sharpness, Auto AGC, Digital Detail Enhancement (DDE), Gamma, Smart Screen Optimization
Video & Recording
IP Video Two independent H.265/H.264/MJPEG streams
Local Storage Up to 2TB SD card (sold separately)

Accessories

Resources & Support

Video

Intersec 2026: FCB‑Series AI and the Future of Multilayered Security

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Flir FCB-Series AI Firmware

You must be logged in to download file.

Datasheet

Flir FCB-Series AI Datasheet

Firmware Release Note

Flir FCB-Series AI Firmware Release Notes

Quick Start Guide

Flir FCB-Series AI Quick Install Guide

User Manual

Flir FCB-Series AI Installation & Use Guide

AE Spec

Flir FCB-Series AI A&E Specifications

Selection Guide

FLIR Edge Devices Accessory Guide

Export Restrictions