FH-Series™ R PTZ

Multi-Spectral Pan-Tilt-Zoom Camera for Fire Detection and Monitoring of Surface Temperature Thresholds

The FH-Series R PTZ is a rugged Pan-Tilt-Zoom visible plus thermal radiometric camera for fire detection and security applications. This multispectral camera integrates industry-leading thermal imaging with 1080p visible imaging to provide rapid visual verification of smoke and hot spots and for detecting fires early in outdoor areas. The onboard radiometry combined with Pan-Tilt-Zoom functionality enables continuous wide area coverage and round the clock monitoring against potential fires.
When a hot spot or surface temperature change is detected, the contactless temperature measurement is sent to the operator through a connected Video Management System (VMS) for instantaneous assessment and deployment of response tactics. Custom scheduling provides security personnel the flexibility to enable and disable alarms depending on business hours and seasonality.

Effective Early Fire Detection

The FH-Series R PTZ offers a thermal, radiometric stream as well as 4K visible imaging to identify and visibly verify hot spots before they reach their ignition temperature. Perfectly suited to industrial, warehouse, or manufacturing locations, employing the FH-Series R PTZ for early fire detection improves safety, protects facilities, and prevents shutdowns.

Cybersecure and NDAA-Compliant

Securing your data is as important to us as site security is to you. Flir security cameras are ideal for cyber-hardened security systems for critical infrastructure and government applications. Flir development meets NDAA compliance standards by incorporating cybersecurity considerations in our process along with internal and external vulnerability tests, stringent code reviews, and rigorous IT protocols.

Detect and Verify Intruders

The FH-Series R PTZ features a high-resolution, 4K visible camera and up to 30x optical zoom to capture the vital details security personnel need to properly identify and assess situations, significantly improving response time.

Connecting Security Sensors with Flir Nexus

Seamlessly geo-track targets across wide areas through Flir Nexus, a proprietary communication protocol that helps bridge the gap between the FH-Series R PTZ, other cameras, radar devices, and their monitoring systems. Nexus enables seamless coordination with Flir radars and other thermal and visible cameras to maintain continuous tracking—even beyond a radar’s field of view.
Other Key Advantages
Integrates a high-resolution radiometric <35 mK NETD thermal sensor with a 1080p visual, 30x zoom camera for hot spot detection and visual verification.
Measures surface temperatures and processes temperature differences in real time.
Onboard radiometry delivers minimum, maximum, average and differential temperature measurement in user-defined spots, box and polygon shaped areas.
Product showcase image

Quote Carousel

Specifications

Compliance & Certifications
Compliance and Certifications FH R PTZ camera: FCC Part 15 (Subpart B, class A); UL Listed; RoHS; WEEE FH R PTZ camera plus PTU unit: Certifications Pending. ONVIF Profile S, G, T IEC 62368
Cyber Security
Security IEEE 802.1X TLS / HTTPS User authentication Access control via firewall User credentials with policy enforcement Digest authentication
Environmental
Humidity FH R PTZ camera: 0-95% relative humidity PTU unit: <90% relative humidity
IP Rating (dust & water ingress) IP66
Operating Temperature Range -35°C to 65°C (-31°F to 149°F)
Shock IEC 60068-2-27 (FH R PTZ camera only)
Storage Temperature FH R PTZ camera: -55°C to 85°C (-67°F to 185°F) PTU unit: -40°C to 70°C (-40°F to 158°F)
Vandal Resistance IK10 (except windows; FH R PTZ camera only)
Vibration IEC 60068-2-64 (FH R PTZ camera only)
General
Detector Type Long-life, uncooled Vox microbolometer
Enclosure FH R PTZ camera: NEMA 4X PTU unit: aluminum alloy
Input Voltage 24 V AC (±10%) 24 V DC (±10%)* *Ensure power supply is capped correctly to avoid overheating
Power Consumption FH-Series R PTZ + PTU Unit: ≤150 W
Size [L × W × H] tba
Surge Immunity on AC Power Lines EN 50130-4 (FH R PTZ camera only)
Surge Immunity on Signal Lines EN 50130-4 (FH R PTZ camera only)
Weight 18.1 kg (41.4 lbs)
Measurement & Analysis
Accuracy Target below 100°C (212°F): ±5°C (±9°F) Target below 150°C (302°F): ±5% Target above 150°C (302°F): ±15% Measured at 25°C ambient temperature. Inaccuracy can increase at extreme temperatures.
Object Temperature Range High Gain Mode: 0°C to 160°C (32°F to 320°F) Low Gain Mode: 0°C to 380°C (32°F to 716°F)
PTZ
Pan Angle 360° continuous
Pan Speed 0.1°/s to ~55°/s
Presets - Preset Accuracy Supports 200 valid preset bits; ±0.1° accuracy
Tilt Angle -75° to ~40°
Tilt Speed 0.1°/s to ~25°/s
System Integration
Digital I_O Input: two dry alarm contacts Output: two relay contacts, 1A max and 24 V AC/30 V DC Normally open or normally closed (configurable)
Ethernet 100/1000 Mbps
Network APIs NEXUS SDK, NEXUS CGI, ONVIF PROFILES S, G, and T
Streaming Resolution Primary and Secondary Streams Thermal: VGA (640 × 512) Visible: 1080p (1920 × 1080), 720p (1280 × 720), VGA (640 × 480)
Supported Protocols IPv4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X
Thermal Camera
Array format 640 × 512
Focal Length 35 mm
Image Uniformity Optimization Automatic flat-field correction (FFC) - thermal and temporal triggers
Pixel Pitch 17 µm
Sensitivity <35 mK @ 25°C (77°F), f/1.0
Spectral Range 7.5 µm to 13.5 µm
Thermal AGC Region of Interest [ROI] Default, presets, and user-definable to ensure optimal image quality on subjects of interest
Thermal Image Settings Auto AGC, Digital Detail Enhancement (DDE), brightness, contrast
Video Frame Rate NTSC: 5-30 fps / PAL: 5-25 fps
Visible Camera
Array format 640 × 512
Focal Length 35 mm
Sensitivity <35 mK @ 25°C (77°F), f/1.0
Spectral Range 7.5 µm to 13.5 µm
Video Frame Rate NTSC: 5-30 fps / PAL: 5-25 fps
Visible f number f/1.6–f/4.4
Video & Recording
Video Compression H.264/H.265/MJPEG: four independent streams (2 visible, 2 thermal)

Resources & Support

Application Story

FLIR cameras keep Dovecote Park meat production hall safe from fire incidents

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR FH-Series R Firmware v3.0.0.12

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR FH-Series Installation and User Guide

Firmware Release Note

FLIR FH-Series Firmware Release Notes v3.0.0.12

AE Spec

Flir FH-Series R PTZ A&E Specifications

Datasheet

FLIR FH-Series R PTZ Datasheet

Quick Start Guide

FLIR FH-Series R PTZ Quick Installation Guide

Value Sheets

Food & Beverage Value Sheet | Early Fire Detection - A50/70 Smart Sensor, A500F/A700F, PT-Series AI SR, FH-Series R, FH-Series R PTZ

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Selection Guide

FLIR Security Product Matrix Selection Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart